(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Folding Hex Key Set

Sata Folding Hex Key Set

Standard Unit Price:
143,000 IDR
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
143,000 IDR

Part Number : 9121
Days to Ship Quote
Standard Unit Price 143,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    1.5, 2, 2.5, 3, 4, 5, 6, 8 mm
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Pcs/Set
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Folding Hex Key Set

  • Precise fit for a solid grip and chamfered tips for faster insertion
  • Easy to read size markings
  • Keys fold up into a grip case for efficient organization and comfortable use
  • Dual material comfort grip
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability

Tech Support