(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sata Mini Hex Key Set

Sata Mini Hex Key Set

Standard Unit Price:
91,000 IDR
Days to Ship :
3 Day(s)

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s)
91,000 IDR

Part Number : 9119
Days to Ship 3 Day(s)
Standard Unit Price 91,000 IDR

Specificationtitle

  • Width across flat dimension(mm)
    0.7, 0.9, 1.3, 1.5, 2, 2.5, 3, 4 MM
  • Tip Type
    Standard Type
  • Type
    Hex L-shape wrench
  • Single Product/Set Classification
    Set Product
  • Pcs/Set
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support