(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SATA Tamper-Proof Torx® Key Set

SATA Tamper-Proof Torx® Key Set

Standard Unit Price:
222,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

Details

Part Number
Pcs/set

Refine by

  • 8 pcs/set
  • 9 pcs/set
  • Clear
Size

Refine by

  • TT6, TT7, TT8, TT9, TT10, TT15, TT20, TT25
  • T10, T15, T20, T25, T27, T30, T40, T45, T50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 pcs/set
TT6, TT7, TT8, TT9, TT10, TT15, TT20, TT25
3 Day(s)
222,000 IDR

Part Number : 9701
Days to Ship 3 Day(s)
Standard Unit Price 222,000 IDR

Specificationtitle

  • Type (Shape)
    L Type Wrench with Tamper-Proofing
  • Tip shape / tamper-proof
    Tamper Proof Torx Wrench
  • Single Product/Set Classification
    Set Product
  • Pcs/set
    8 pcs/set
  • Size
    TT6, TT7, TT8, TT9, TT10, TT15, TT20, TT25
9 pcs/set
T10, T15, T20, T25, T27, T30, T40, T45, T50
3 Day(s)
319,000 IDR

Part Number : 9702
Days to Ship 3 Day(s)
Standard Unit Price 319,000 IDR

Specificationtitle

  • Type (Shape)
    L Type Wrench with Tamper-Proofing
  • Tip shape / tamper-proof
    Tamper Proof Torx Wrench
  • Single Product/Set Classification
    Set Product
  • Pcs/set
    9 pcs/set
  • Size
    T10, T15, T20, T25, T27, T30, T40, T45, T50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

SATA Tamper-Proof Torx® Key Set

  • Precise fit for a solid grip and chamfered tips for faster insertion
  • Easy to read size markings
  • Chrome plated finish to resist corrosion
  • Manufactured from S2 steel for maximum strength and durability
  • Housed in impact resistant, nylon fiber caddy with quick key removal

 

Tech Support