(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SATA Assorted Needle File Set

SATA Assorted Needle File Set

Standard Unit Price:
138,000 IDR-
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Overall Length(mm)

Refine by

  • 140
  • 160
  • 180
  • Clear
Nominal Dimensions

Refine by

  • 3
  • 4
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
3
Quote
138,000 IDR

Part Number : 3801
Days to Ship Quote
Standard Unit Price 138,000 IDR

Specificationtitle

  • Type
    Assorted files
  • Overall Length(mm)
    140
  • Product Type
    Needle Type
  • Nominal Dimensions
    3
  • Nominal Size
    10 pcs./set
160
4
Quote
162,000 IDR

Part Number : 3802
Days to Ship Quote
Standard Unit Price 162,000 IDR

Specificationtitle

  • Type
    Assorted files
  • Overall Length(mm)
    160
  • Product Type
    Needle Type
  • Nominal Dimensions
    4
  • Nominal Size
    10 pcs./set
180
5
Quote
195,000 IDR

Part Number : 3803
Days to Ship Quote
Standard Unit Price 195,000 IDR

Specificationtitle

  • Type
    Assorted files
  • Overall Length(mm)
    180
  • Product Type
    Needle Type
  • Nominal Dimensions
    5
  • Nominal Size
    10 pcs./set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

SATA Assorted Needle File Set

Tech Support