(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SATA File

SATA File

Standard Unit Price:
114,000 IDR-
Days to Ship :
3 Day(s)

Basic Specifications

  • Overall Length(mm)
    315
  • SIze
    8"
Part Number
Type

Refine by

  • Flat
  • Round Second
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Flat
3 Day(s)
120,000 IDR

Part Number : 3916
Days to Ship 3 Day(s)
Standard Unit Price 120,000 IDR

Specificationtitle

  • Overall Length(mm)
    315
  • Type
    Flat
  • SIze
    8"
Round Second
3 Day(s)
114,000 IDR

Part Number : 3972
Days to Ship 3 Day(s)
Standard Unit Price 114,000 IDR

Specificationtitle

  • Overall Length(mm)
    315
  • Type
    Round Second
  • SIze
    8"

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support