(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SATA Flap Disc

SATA Flap Disc

Standard Unit Price:
15,000 IDR
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
15,000 IDR

Part Number : 55401
Days to Ship Quote
Standard Unit Price 15,000 IDR

Specificationtitle

  • Type
    Mesh Disc
  • work material
    general steel[○] / Stainless Steel[○]
  • Outer diameter Dimensions(mm)
    100
  • Inner Diameter Dimension(mm)
    16
  • Particle Size(#)
    Mesh no. P40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

SATA Flap Disc

  • For polish steel and stainless steel
  • Inner daimeter is 16 mm
  • Outer daimeter is 100 mm

Tech Support