(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SATA Cut Off Wheel

SATA Cut Off Wheel

Standard Unit Price:
8,000 IDR
Days to Ship :
Quote

Basic Specifications

  • Outer Diameter(mm)
    105 (4")
  • Blade thickness(mm)
    1
  • Internal Diameter(mm)
    16

Details
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
Quote
8,000 IDR

Part Number : 55002
Days to Ship Quote
Standard Unit Price 8,000 IDR

Specificationtitle

  • Outer Diameter(mm)
    105 (4")
  • Blade thickness(mm)
    1
  • Internal Diameter(mm)
    16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Model55002
Cutting-off Wheel, Inox 105×1.0×16MM
55032
Cutting-off Wheel, Inox 100×1.2×16MM
55033
​​​​​​​Cutting-off Wheel, Inox 100×2.5×16MM
55075
​​​​​​​Cutting-off Wheel, Inox 355×3.0×25.4MM
55080
​​​​​​​Cutting-off Wheel, Inox 400×3.2×32MM
Product Picture55002550325507555080
Product Specifications
Product No55002
Inner diameter(mm)16.00
pcs / pack25
Warranty TermsThis product is consumable, not within SATA lifetime warranty.
MADE INChina
Out diameter(mm)105
Thickness(mm)1
Product No55032
pcs / pack25
MADE INChina
Out diameter(mm)100
Inner diameter(mm)16.00
Thickness(mm)1.2
Warranty TermsThis product is consumable, not within SATA lifetime warranty.
Product No55033
Out diameter(mm)100
Inner diameter(mm)16.00
pcs / pack25
Warranty TermsThis product is consumable, not within SATA lifetime warranty.
MADE INChina
Thickness(mm)2.5
Product No55075
MADE INChina
Out diameter(mm)355
pcs / pack5
Warranty TermsThis product is consumable, not within SATA lifetime warranty.
Inner diameter(mm)25.40
Thickness(mm)3
Product No55080
MADE INChina
Out diameter(mm)400
Inner diameter(mm)32.00
Thickness(mm)3.2
Pcs / pack5
Warranty TermsThis product is consumable, not within SATA lifetime warranty.

Tech Support