(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SATA Combination Pliers

SATA Combination Pliers

Standard Unit Price:
140,000 IDR-
Days to Ship :
Quote

Basic Specifications

Details

Part Number
Size

Refine by

  • 6 in
  • 7 in
  • 8 in
  • Clear
Overall Length(mm)

Refine by

  • 154
  • 177
  • 208
  • Clear
Jaw Thickness(mm)

Refine by

  • 10
  • 10.5
  • 11.5
  • Clear
Jaw Width(mm)

Refine by

  • 23.5
  • 25
  • 28.5
  • Clear
Overall Width(mm)

Refine by

  • 52
  • 55
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 in
154
10
23.5
52
Quote
140,000 IDR

Part Number : 70301A
Days to Ship Quote
Standard Unit Price 140,000 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Size
    6 in
  • Overall Length(mm)
    154
  • Jaw Thickness(mm)
    10
  • Jaw Width(mm)
    23.5
  • Overall Width(mm)
    52
7 in
177
10.5
25
55
Quote
159,000 IDR

Part Number : 70302A
Days to Ship Quote
Standard Unit Price 159,000 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Size
    7 in
  • Overall Length(mm)
    177
  • Jaw Thickness(mm)
    10.5
  • Jaw Width(mm)
    25
  • Overall Width(mm)
    55
8 in
208
11.5
28.5
55
Quote
183,000 IDR

Part Number : 70303A
Days to Ship Quote
Standard Unit Price 183,000 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Size
    8 in
  • Overall Length(mm)
    208
  • Jaw Thickness(mm)
    11.5
  • Jaw Width(mm)
    28.5
  • Overall Width(mm)
    55

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Model70301A
Combination Pliers 6"
70302A
Combination Pliers 7"
70303A
Combination Pliers 8"
Product Picture
Specification6"7"8"
Max Cutting Capacity (mm)copper wire : Ø2.6
iron wire : Ø2.4
hard steel wire : Ø2
copper wire : Ø2.6
iron wire : Ø2.4
hard steel wire : Ø2
copper wire : Ø2.6
iron wire : Ø2.5
hard steel wire : Ø2.3
Net Weight (kg)0.230.280.37
Warranty TermsLife time warranty
Made InChina
 

Tech Support