(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, Phosphorus-Free Safety Cleaner (Part Numbers)

Detergent, Phosphorus-Free Safety Cleaner

Strong alkali water-based cleaner
[Features]
•Alkali cleaning agent, remove obstinate oily dirt stained on the metals, machines, such as rough oily dirt and backed oil on engine.
•Water-based agent, not flammable or explosive.
[Applications]
•Removal of oily dirt from machines, parts, tools, factory equipment and floor.
•Cleaning oily dirt stained on cars or ships.
•Cleaner for car engine, chassis, tire, lining in vehicle, the inside of hook hood and trunk.
*Can be used by undiluted solution or water-diluted solution.

PDF

Part Number

Configured Part Number is shown.

00170

 
Part Number
00170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

2,433,900 IDR

1 Piece(s) 4 Day(s) 20L/box

Loading...

  1. 1

Basic Information

pH  7~8 Mist Odor without pungent smell Features 1 Neutral cleaning agent, little effect on aluminum, rubber and plastic.
Washing capability (undiluted solution) Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Environment Friendly
Notes ★ indicates cleaning power, the more ★ the stronger the cleaning power is. Capacity 20L/box

Please check the type/dimensions/specifications of the part 00170 in the Detergent, Phosphorus-Free Safety Cleaner series.

Tech Support