(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stripping Agent, Packing Stripper

Stripping Agent, Packing Stripper

Strong release agent
[Features]
•A strong stripping agent compounded of met-hylene chloride and micro-molecular cellulose.
•Aerosol spray, easy applied to stripping surface.
•Stripping and removal of burnt oil, paint coat and adhesive agent, etc.
•After stripping, stains can be cleaned by water.
[Applications]
•Stripping and removal of burnt packing of engine. (Cylinder Packing Ring and Cylinder Head Gasket)
•Removal of stubborn oil stains, burnt carbon, sealing compound and adhesives.
•Removal of every kind of paint.

Part Number

Configured Part Number is shown.

00066

Part Number
00066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

207,000 IDR

1 Piece(s) 4 Day(s) 300ml/pcs

Loading...

  1. 1

Basic Information

Clean Power ★★★★★ Drying speed Influence on resin not applicable
Applicable temperature Normal temperature Specifications PRTR: Applicable / Strong power Note The comparison of cleaning power, drying characteristics and resin impact are based on solvent cleaning data of our company. The number of ★ indicates the power of each product. The more ★, the stronger the power is.
Amount Of Content 300ml/pcs

Please check the type/dimensions/specifications of the part 00066 in the Stripping Agent, Packing Stripper series.

Tech Support