(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rust-Removing Agent, Sabes SP 4L

Rust-Removing Agent, Sabes SP 4L

[Features]
•Releases rust from corroded and fastened bolt by several minutes penetrating.
•Removing rust by dipping rusted metals into SABES for less than 10 minutes.
[Applications]
•Removes rust from metals, removal of oxidation film such as oxidation film of concrete on steel surface and lime calcium sediment etc.
•After removal of rust, cleans the surface by washing or wipe off by cloth. Afterwards, proceed anticorrosive treating.

PDF

Part Number

Configured Part Number is shown.

00695

 
Part Number
00695
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

2,643,077 IDR

1 Piece(s) Quote 4L/pcs

Loading...

  1. 1

Basic Information

Type Fluid Product Type Rust removal agent Capacity 4L/pcs
Specifications PRTR: Applicable / Toxicity: Low

Please check the type/dimensions/specifications of the part 00695 in the Rust-Removing Agent, Sabes SP 4L series.

Tech Support