(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mold Release Agent, Shuttle Protector FS

Mold Release Agent, Shuttle Protector FS

[Features]
•Because it contains both Fluorine and Silicone, able to prevent mold from sticking, excellent mold releasing effect.
•Available for both thermoplastic resin and thermosetting resin.
[Applications]
•Mold release for thermoplastic resin, such as PE, PP, PS, ABS, AS, PMMA, PC, nylon and polyacetal etc.
•Mold releasing agent applies to high temperature mold, such as Polysulfone, etc.

PDF

Part Number

Configured Part Number is shown.

00638

 
Part Number
00638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

279,300 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Type Spray Product Type Other Heat-Resistant(°C) 250
Major Ingredient Silicone Fluorine Compound Secondary Process Unavailable Mold Release Ability Thermoplastic Property: ◎ / Thermosetting Property: ◎ / Rubber: ○ / Silicone, Fluorine: ○
Specifications PRTR: Not Applicable / Toxicity: Low Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00638 in the Mold Release Agent, Shuttle Protector FS series.

Tech Support