(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mold Release Agent Low Viscosity Silicone Type

Mold Release Agent Low Viscosity Silicone Type

[Features]
•Contains low viscosity silicone, penetrates to any complicated places.
•Available for both thermoplastic resin and thermosetting resin.
•Hardly any weld line occur.
•Excellent in thermal stability (Heat resistance: 200~250°C)
[Applications]
•Used for thermoplastic resin, such as, PE, PP, PS, ABS, A S, PMMA, PC, nylon, polyacetal.
•Applies to thermosetting resin, such as, phenol, urea, melamine, epoxy, unsaturated polyester, etc.

Part Number

Configured Part Number is shown.

00121

Part Number
00121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

219,400 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Type Spray Product Type Silicone Heat-Resistant(°C) 200~250
Major Ingredient Silicone Secondary Process Unavailable Mold Release Ability Thermoplastic Property: ◎ / Thermosetting Property: ◎ / Rubber: △ / Silicone, Fluorine: x
Specifications PRTR: Not Applicable / Toxicity: Low Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00121 in the Mold Release Agent Low Viscosity Silicone Type series.

Tech Support