(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mold Release Agent Lecithin Oil Type (Part Numbers)

Mold Release Agent Lecithin Oil Type

[Features]
•A paintable mold release agent, vegetable lecithin as the major ingredient.
•No silicone oil contained.
•After releasing the mold, gluing, painting and printing can be processed with little effect on the original paint.
•Excellent in thermal stability. (Molding temperature: 330°C, Metal Mold temperature: 120°C)
[Applications]
•Mold release for thermoplastic resin like polyacetal, PE, PP, PS, ABS, AS, PMMA, PC, nylon, etc.
•Mold releasing agent applies to high temperature mold, such as Polysulfone, etc.

PDF

Part Number

Configured Part Number is shown.

00124

 
Part Number
00124
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

234,800 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Type Spray Product Type Other Heat-Resistant(°C) 300
Major Ingredient Vegetable Phospholipid Secondary Process Painting & Plating is available Mold Release Ability Thermoplastic Property: ◎ / Thermosetting Property: △ / Rubber: △ / Silicone, Fluorine: x
Specifications PRTR: Not Applicable / Toxicity: Low Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00124 in the Mold Release Agent Lecithin Oil Type series.

Tech Support