(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flaw Detecting Chemical, Micro Check Development (Part Numbers)

Flaw Detecting Chemical, Micro Check Development

Invisible flaw detection agent
[Features]
•Micro Check is a one-touch aerosol spray of flaw detection agent which don't require any special equipment to be used.
•Tiny cracks and invisible flaws can be easily and accurately detected.
•It can be used everywhere no matter what material the applied objects are made of or what shapes the applied objects have (expect painted surfaces and plastics).
•Being non-corrosive, it can be safety used to aluminum alloy, magnesium alloy, etc.
•Possible to detect flaws and cracks at 0°C to 80°C.
•The detectability is width 1μm and depth 10μm. (10°C~50°C)
[Application]
The range of application is limitless; from metals, regardless of whether it is ferrous, nonferrous, magnetic or non-magnetic, to non-metals such as ceramics, glass, etc.
1) Cast parts—pin holes, folds due to hot water, cracks due to shrinkage.
2) Forged parts—cracks due to forging.
3) Welded point—cracks, cavity, and defective joints.
4) Metal fatigues—Cracks due to grinding, cracks due to backing, cracks due to cutting tools.
5) Leakage—tanks, boilers, pipes and others.
6) Seals—test of heat seal packages.

PDF

Part Number

Configured Part Number is shown.

00145

 
Part Number
00145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

170,800 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Product Type Flaw detecting chemical Type Spray Appearance (after drying) White Powder Coat
Operating Temperature Range(°C) 0~50 Specifications PRTR: Not Applicable / Toxicity: Low Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00145 in the Flaw Detecting Chemical, Micro Check Development series.

Tech Support