(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flaw Detecting Chemical, Leak Foamer (Part Numbers)

Flaw Detecting Chemical, Leak Foamer

Gas and air leak detection
[Features]
•Easily detects gas leakage by creating bubble. Bubbling even slight "leakage"
•Non-flammable and no risk by chemical reactions
•Cleared the JIS-Z2329 (Methods for bubble leak testing) foaming at a 30μm hole, under 4-5x103Pa differential pressure.
•Neutral type
[Application]
•Applicable to various gas piping, welded joint part of equipment and connecting parts.
•For detect refrigerant gas leakage from pipe jointing parts of machines such as air-conditioner and refrigerator.
•For detect gas leakage of town gas, propane gas, gas of industrial pipes and containers.
•Gas Leakage check for pneumatic brake piping of automobile.

Part Number

Configured Part Number is shown.

25240

Part Number
25240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

182,000 IDR

1 Piece(s) 4 Day(s) 345g/pcs

Loading...

  1. 1

Basic Information

Product Type Flaw detecting chemical Type Spray Appearance Colorless Transparent Liquid
Operating Temperature Range(°C) Normal temperature Specifications PRTR: Not Applicable / Toxicity: Low Amount Of Content 345g/pcs

Please check the type/dimensions/specifications of the part 25240 in the Flaw Detecting Chemical, Leak Foamer series.

Tech Support