(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, Safety Clean

Detergent, Safety Clean

Strong alkali water-based cleaner
[Features]
•Alkali cleaning agent, remove obstinate oily dirt stained on the metals, machines, such as rough oily dirt and backed oil on engine.
•Water-based agent, not flammable or explosive.
[Applications]
•Removal of oily dirt from machines, parts, tools, factory equipment and floor.
•Cleaning oily dirt stained on cars or ships.
•Cleaner for car engine, chassis, tire, lining in vehicle, the inside of hook hood and trunk.
*Can be used by undiluted solution or water-diluted solution.

PDF

Part Number

Configured Part Number is shown.

00067

 
Part Number
00067
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

2,924,616 IDR

1 Piece(s) Quote 20L/can

Loading...

  1. 1

Basic Information

pH  13~14 Mist Odor Low Features 1 Strong power cleaner. Water-diluted solution is available to be applied to all places.
Washing capability (undiluted solution) ★★ Specification 1 PRTR: Not Applicable / Toxicity: Low Notes ★ indicates cleaning power, the more ★ the stronger the cleaning power is.
Capacity 20L/can

Please check the type/dimensions/specifications of the part 00067 in the Detergent, Safety Clean series.

Tech Support