(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, Parts & Brake Cleaner Series (00062)

Detergent, Parts & Brake Cleaner Series 00062

[Features]
•A chemical cleaning agent with very low toxicity.
•Rapid dry type.
•Quick removes oily dirty from metal, mold and precision instrument.
•This agent, itself, doesn't corrode any metal.
•Little influence on resin and rubber products.
•We have a great variety of cleaning products to meet every kind of needs.
[Applications]
•Cleanse anti-corrosive oil and cutting oil from metal parts, mold and tools.
•Removal of oil stains along with iron powder from hydraulic instruments or cylinders.
•Removal of grease stains from gearboxes and bearings.
•Removal of oil stains from hydraulic machinery or cylinders.
•Cleaning of precision machinery.
•Cleaning of oily dirty surrounding automobile, forklift and brake.
Cautions : Because it is flammable, don' t use it while electric switch on.
Do not spray excessively onto rubber, plastic and paint surface.

PDF

Part Number

Configured Part Number is shown.

00062

 
Part Number
00062
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures 1 Washing capability (undiluted solution) Effect on resin Capacity

197,300 IDR

1 Piece(s) 4 Day(s) Standard specification, almighty type★★★1/2500ml/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range Normal temperature Dryness ★★ Specification 1 PRTR: Not Applicable
Notes The comparison of cleaning power, drying characteristics and resin impact are based on solvent cleaning data of our company. The number of ★ indicates the power of each product. The more ★, the stronger the power is.

Please check the type/dimensions/specifications of the part 00062 in the Detergent, Parts & Brake Cleaner Series series.

Products like this...

Part Number
00598
00600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures 1 Washing capability (undiluted solution) Effect on resin Capacity

121,600 IDR

1 Piece(s) 4 Day(s) Jumbo can, economy size★★★★★1/2840ml/pcs

247,100 IDR

1 Piece(s) 4 Day(s) Strong cleaning power, 840m1 Jumbo Can★★★840ml/pcs

Tech Support