(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, M1 Cleaner

Detergent, M1 Cleaner

Strong power degreasing cleaner, dry at medium speed
[Features]
•A Strong power degreasing cleaner, get dried at medium speed.
•Actual capacity is 15% increase than normal 840 ml can
(Compared to our company's products)
•Glycolic brake oil gets mixed with dirty oil without separation.
•Not applicable to PRTR.
•Bottom-up spray is available, stainless nozzle sprays to every narrow openings.
[Applications]
•Cleaning of oily dirty on machine, equipment and parts.
•Cleans anti-corrosive or cutting oil from metal parts, mold and tool, etc.
•Removes grease from gearbox and bearings.
•Removal of oil stains from hydraulic machinery or cylinders.
•Removal of oil dirty from chain.
•Cleaning of oily dirty surrounding automobile, forklift and brake.

PDF

Part Number

Configured Part Number is shown.

00258

 
Part Number
00258
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

167,700 IDR

1 Piece(s) 4 Day(s) 840ml/pcs

Loading...

  1. 1

Basic Information

Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Bottom-Up Spray OK Capacity 840ml/pcs

Please check the type/dimensions/specifications of the part 00258 in the Detergent, M1 Cleaner series.

Tech Support