(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, Deposit Cleaner For Injection Mold (Part Numbers)

Detergent, Deposit Cleaner For Injection Mold

Strong & cleaning agent for injection mold
[Features]
•Dissolving & removing gummy and thin stain film stuck on mold during plastic mold injecting. Helps reducing inferior goods.
•Most suitable for easily stained resins, such as POM.
•Applies based on stain situation during molding intervals or after work.
*Not able to be used when mold is warm. Applies when the mold temperature drops to room temperature.
*For mold storage, rust proof is necessary.
[Applications]
•Used as gummy removing and deposit cleaning agent for injection mold.
•Degreasing cleaner for mold.

PDF

Part Number

Configured Part Number is shown.

00126

 
Part Number
00126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

217,700 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range Normal temperature Washing capability (undiluted solution) ★★★★ Effect on resin not applicable
Specification 1 PRTR: Applicable Specification 2 Strong power Notes The comparison of cleaning power, drying characteristics and resin impact are based on solvent cleaning data of our company. The number of ★ indicates the power of each product. The more ★, the stronger the power is.
Capacity 420ml/pcs

Please check the type/dimensions/specifications of the part 00126 in the Detergent, Deposit Cleaner For Injection Mold series.

Tech Support