(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, Brake Clean (Part Numbers)

Detergent, Brake Clean

Strong power degreasing cleaner
[Features]
•The most powerful cleaner among aerosol cleaners.
•Because it is not a quick dry type, penetrates and clearly cleanses oily dirty even with a small amount of cleaner.
•Glycolic brake oil gets mixed with dirty oil without separation.
•Not applicable to resin, rubber and paint surface because of its strong cleaning power.
•Able to remove oily ink.
[Applications]
•Degreasing cleaner for metal parts.
•Removes oily dirty from pipe or motor, etc.
•Cleaning of oily dirty surrounding automobile, forklift and brake.
•Removal of marking paint and magic ink, etc.
•Removal of oil dirty from chain.

PDF

Part Number

Configured Part Number is shown.

00060

 
Part Number
00060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

132,700 IDR

1 Piece(s) 4 Day(s) 500ml/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range Normal temperature Washing capability (undiluted solution) ★★★★ Dryness ★★1/2
Effect on resin not applicable Specification 1 PRTR: Applicable Specification 2 Strong power
Notes The comparison of cleaning power, drying characteristics and resin impact are based on solvent cleaning data of our company. The number of ★ indicates the power of each product. The more ★, the stronger the power is. Capacity 500ml/pcs

Please check the type/dimensions/specifications of the part 00060 in the Detergent, Brake Clean series.

Tech Support