(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, Liner Klin S

Detergent, Liner Klin S

Conduit tube cleaner
[Features]
•Don't contain Fluorocarbon and Chlorine solvents.
•Strong cleaning power.
•Aerosol spray.
[Applications]
•Used for cleaning Conduit Tube.
•Cleanse outlet guide.
•Cleanse feed roller.
•Cleanse machine parts and tools.
•Cleanse printing press.

Part Number

Configured Part Number is shown.

25226

Part Number
25226
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

751,100 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Function Strong Type Spray Appearance Colorless transparent liquid
Specification 1 PRTR: Applicable Specific Gravity 0.74 Flammable(°C) Below -20
Capacity 420ml/pcs

Please check the type/dimensions/specifications of the part 25226 in the Detergent, Liner Klin S series.

Tech Support