(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, Air Duster

Detergent, Air Duster

Blow dust by dry air
[Features]
•Easily blows off dust, waste thread and trash just by spray.
•Simply removes the dust from every narrow opening.
•Global Warming Potential 140 (about 1/10 of HFC-134a)
•Contains special gas absorbent, bottom-up spray is available and liquid gas doesn't spout out.
[Applications]
•Used for computer, OA equipment, phototypesetter, camera, lens, scanner, FD, CD, Bills & coins processing machine, pinball machine, sewing machine, knitting machine, optical fiber connector, Television, VTR, etc.

PDF

Part Number

Configured Part Number is shown.

00227

 
Part Number
00227
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

359,693 IDR

1 Piece(s) Quote 350ml/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range Normal temperature Specification 1 PRTR: Not Applicable / Toxicity: Low Specification 2 Bottom-Up Spray OK
Capacity 350ml/pcs

Please check the type/dimensions/specifications of the part 00227 in the Detergent, Air Duster series.

Tech Support