(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Rust Agent, Rustguard Green

Anti-Rust Agent, Rustguard Green

Wax-based • mold anti-rust agent
[Features]
•An odorless anti-corrosive agent made from high-refined wax and little odor solvent.
•Wax-based, semi-dried film protects metal surface and keeps excellent rust proof effect.
•Not only used for mold, but also can be applied to machine parts and equipment.
•Film is easy to be checked because of the green color. Increase work efficiency
•Suitable for places where the agent is required to be removed in future.
[Applications]
•Corrosion prevention for mold, machine parts and equipments.

PDF

Part Number

Configured Part Number is shown.

00129

 
Part Number
00129
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

384,200 IDR

1 Piece(s) 4 Day(s) 480ml/pcs

Loading...

  1. 1

Basic Information

Genre Anti-Rust Type Spray Specification 1 PRTR: Not Applicable
Operating Temperature Range(°C) Below 50 Indoor rust prevention(year) Over 1 and half a year Salt spray test Over 96 hours
Semi-sealed condition 2 Years~3 Years Film Thickness(μm) 20~50 Specification 2 Toxicity: Low
Specification 3 Odorless Capacity 480ml/pcs

Please check the type/dimensions/specifications of the part 00129 in the Anti-Rust Agent, Rustguard Green series.

Tech Support