(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adhesive, Spray AD

Adhesive, Spray AD

One touch transparent adhesive
[Features]
•Vinyl adhesive applied to cloth and paper.
•Aerosol spray with strong adhesion, quick dry.
•Used for temporary adhesion because it can be stuck on and off freely.
[Applications]
•Temporary adhesion for dressmaking and paper pattern. (Fixation of paper patter and cloth)
•Temporary adhesion for all kinds of sewing paper patterns, such as appliqué and felt.
•Paper adhesive for arts, print, layout and design work, etc.
•Fixation of photosentive resin, rubber sheeting, plastic sheet and plate.
•For heat insulating material. (heat/cool preservation)

PDF

Part Number

Configured Part Number is shown.

00432

 
Part Number
00432
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner capacity

300,800 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range Below 50°C Specifications PRTR: Applicable Inner capacity 420ml/pcs

Please check the type/dimensions/specifications of the part 00432 in the Adhesive, Spray AD series.

Tech Support