(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adhesive, NK Steel 816

Adhesive, NK Steel 816

Metal adhesive material
[Features]
•Metal adhesive putty, cutting off moderate amount by cut-knife.
•30 Minutes after application, grinding by the way of drilling, tapping and sanding.
•Repairs screw with stripped head and broken metal parts.
Moreover, because top coating is available, it can also be used for repair of aero-parts. (Various usages)
•Bonding the places between metal and woodwork, metal and resin; repairing the places between metal and broken resin parts.
•Top coating is available after reparation.
[Applications]
•Bonding or reinforcement of metal parts.
•Repairs metal parts, screws, or plastic parts except PP and PE.
•Repairing screws with stripped head.

PDF

Part Number

Configured Part Number is shown.

00816

 
Part Number
00816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner capacity

863,100 IDR

1 Piece(s) 4 Day(s) 114g/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range -40°C~150°C Specifications PRTR: Applicable / Toxicity: Low Applicable time(min) 3 ~ 5
Durometer Hardness (D) (25°C) 85 Compression Strength (25°C)(N/mm2) 70 Shearing Strength (25°C)(N/mm2) 7
Inner capacity 114g/pcs

Please check the type/dimensions/specifications of the part 00816 in the Adhesive, NK Steel 816 series.

Tech Support