(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adhesive, AD ACE

Adhesive, AD ACE

Adhesive of synthetic rubber
[Features]
•Aerosol spray with strong adhesion, quick dry.
•Do not penetrate into paper and cloth, so its adhesive force performs well.
•Excellent adhesive force with a little spray.
•Applicable to styrene foam.
[Applications]
•For pictures and posters.
•For all kinds of sewing paper patterns, such as appliqué and felt.
•For adhesion of all kinds of heat-insulting material, sound absorbing material of wool glass, styrene foam and urethane foam.
•Temporary adhesion for car lining.

PDF

Part Number

Configured Part Number is shown.

00131

 
Part Number
00131
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner capacity

186,200 IDR

1 Piece(s) 4 Day(s) 420ml/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range Below 60°C Specifications PRTR: Applicable Inner capacity 420ml/pcs

Please check the type/dimensions/specifications of the part 00131 in the Adhesive, AD ACE series.

Tech Support