(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Absorber, Oil Get Roll Type

Absorber, Oil Get Roll Type

[Features]
•Good at absorption
•For both vegetable oil & mineral oil
•Water repellent, absorb water
[Application]
•Oil water separation
•Machine maintenance
•Factory floor, garage
•Oil leak from machine

Part Number

Configured Part Number is shown.

70157

Part Number
70157
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,944,308 IDR

1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Roll Application For Oil Size (mm) 760×19000×2
Quantity 1 roll (19m) Features 3 Absorption per a case - Vegetable Oil 62.35kg / Engine Oil 29.58kg / A Heavy Oil 26.97kg / C Heavy Oil 50.17kg Features 2 Absorption per a sheet - Vegetable Oil 623.5g / Engine Oil 295.8g / A Heavy Oil 269.7g / C Heavy Oil 501.7g
Features 1 Ratio (Weight) - Vegetable Oil 21.5 / Engine Oil 10.2 / A Heavy Oil 9.3 / C Heavy Oil 17.3

Please check the type/dimensions/specifications of the part 70157 in the Absorber, Oil Get Roll Type series.

Tech Support