(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AIR DRIVER BIT

Part Number

Configured Part Number is shown.

A143110

 
Part Number
A143110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,970 IDR

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) shank diameter(mm) 6.35 Overall Length(mm) 110
Single Product Set Product Single Item

Please check the type/dimensions/specifications of the part A143110 in the AIR DRIVER BIT series.

Tech Support