(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Fiber Wiper【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

BSCM102323

Part Number
BSCM102323
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

643,231 IDR

10 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Product Type Wiper Sheet size(mm) 230 x 230 Color White
Material 1 Polyester / Nylon Trusco Cords 328-2287 Weights(g) 160

Please check the type/dimensions/specifications of the part BSCM102323 in the Micro Fiber Wiper series.

Tech Support