(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conductive Urethane Static Removal Sheet "Piri Cut Basic", with Grounding

Part Number

Configured Part Number is shown.

PCBLAE

Part Number
PCBLAE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,116,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 3 Width(mm) 182 Height(mm) 127
Surface Resistance 10⁹ Ω Trusco Code 328-4191 Mass(g) 117
Earth Length 1.8m

Tech Support