(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluorine Resin Shovel

Part Number

Configured Part Number is shown.

NR0271-002

Part Number
NR0271-002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,853,385 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 125 Width(mm) 90 Full height(mm) 225
Handle size(mm) 20φ x L100 Trusco Cords 754-9067 Weights(g) 170
Materials Fluororesin (PTFE)

Please check the type/dimensions/specifications of the part NR0271-002 in the Fluorine Resin Shovel series.

Tech Support