(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Receiver "Real Green Laser", Receiver + Rod clamp

Part Number

Configured Part Number is shown.

221325

Part Number
221325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,620,000 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Power Supply 9V alkaline battery x 1 (included) Vertical(mm) 150 Horizontal(mm) 160
Thickness(mm) 28 Receiving Accuracy ± 1mm from the center of the Laser line Trusco Code 818-3875
Mass(g) 250 Compatible Models For G-440SR, G-410SR, G-410S only Detection Distance(m) 1 to 20

Tech Support