(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Purification System "Elix Essential", Standard Type

Part Number

Configured Part Number is shown.

Part Number
ELIX ESSENTIAL 3
ELIX ESSENTIAL 5
ELIX ESSENTIAL 10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStandard pure water amount
(L/h)
Trusco Code Mass
(kg)

155,399,539 IDR

1 Piece(s) Quote 3468-957721

222,434,616 IDR

1 Piece(s) Quote 5468-958521

366,136,924 IDR

1 Piece(s) Quote 10468-956922

Loading...

  1. 1

Basic Information

Power Supply(V) 100-230 Width(mm) 268 Depth(mm) 339
Height(mm) 470 Specifications Removal method: Prefilter + activated charcoal + RO + EDI module Power supply details(V) 100-230 (50/60 Hz) 1.5A
Water quality 0.2 μS/cm or less (5 MΩ/cm or more)

Tech Support