(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cordless Gas Soldering Irons (multifunctional type)

Part Number

Configured Part Number is shown.

02000

Part Number
02000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,193,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Heat Output (°C) 1200 Gas Used Butane Gas Heat Output Hot Air(°C) 680
Heat Output Tip Tool(°C) 550 Gas Consumption Amount(g/h) 12 Continuous use time 45 to 90 minutes
Total Length(mm) 210 Material Steel Trusco code 408-7585
Weight(g) 135

Tech Support