(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Pointer IP68 Green

Part Number

Configured Part Number is shown.

WPGX8

Part Number
WPGX8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

14,135,693 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Body dimension(mm) φ32 x 185 Power supply AA alkaline battery x 2 (included) Reachable 200m (when used at night)
Battery life Approximately 10 hours continuous Light source 532 nm green semiconductor laser Material Main Body: aluminum, Button: Brass
Trusco code 837-0755 Weight(g) 285

Please check the type/dimensions/specifications of the part WPGX8 in the Laser Pointer IP68 Green series.

Tech Support