(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Pointer IP65 Green

Part Number

Configured Part Number is shown.

UC-WRX5

Part Number
UC-WRX5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,577,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body dimension(mm) φ15 x 165 Power supply AAA alkaline battery x 2 (included) Reachable 200m (when used at night)
Battery life Approximately 2 hours continuous Light source 515 nm green semiconductor laser Material Main Body: aluminum, Button, indicator: rubber
Trusco code 837-0754 Weight(g) 70

Please check the type/dimensions/specifications of the part UC-WRX5 in the Laser Pointer IP65 Green series.

Tech Support