(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Smart Dolly Low-floor type

Part Number

Configured Part Number is shown.

 
Part Number
SDL-20F
SDL-30F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWorking Load
(t)
Width
(mm)
Roller arrangement Trusco code Weight
(kg)

18,681,539 IDR

1 Piece(s) 12 Day(s) 2145Double114-86634.5

23,598,462 IDR

1 Piece(s) 35 Day(s) 3212Triple114-86656.5

Loading...

  1. 1

Basic Information

Overall Length(mm) 339 Height(mm) 55 Table dimensions(mm) 110
Wheel width(mm) 55 Compatible handle SH-05 Material Body: Steel, Roller: Urethane, Table top: Abrasion resistant rubber

Tech Support