(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Pump (Single-acting Type), Rubber Hose

Part Number

Configured Part Number is shown.

RW6-2BW

Part Number
RW6-2BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,247,692 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Trusco Code 125-8835 Inner Diameter(mm) 6.3 Outer diameter(mm) 16.7
Mass(g) 1700 Length(m) 2

Please check the type/dimensions/specifications of the part RW6-2BW in the Hydraulic Pump (Single-acting Type), Rubber Hose series.

Tech Support