(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Option for Electric Pipette

Part Number

Configured Part Number is shown.

 
Part Number
AX-BOX-200A
AX-BULK-10ML-B
AX-FILTER-10ML
AX-ST-ACR
AX-ST-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipItem Name Compatible Trusco Code Weight
(g)

1,610,769 IDR

1 Piece(s) 25 Day(s) Empty box (with Lock)MPA10, MPA20, MPA200, MPB-200-8856-2763220

2,166,154 IDR

1 Piece(s) 12 Day(s) 10mL tip (with scale 200 tips/bag) MPA10000856-27711100

870,308 IDR

1 Piece(s) 35 Day(s) Filter (contains 100 pieces)MPA10000856-2776500

3,033,846 IDR

1 Piece(s) 12 Day(s) Acrylic standMPA10, MPA20, MPA200, MPA1200, MPA10000856-2790540

1,253,693 IDR

1 Piece(s) 12 Day(s) Stainless standMPA10, MPA20, MPA200, MPA1200, MPA10000856-2793170

Loading...

  1. 1

Tech Support