(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silica Gel, 3-9062 Series【50-500 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
3-9062-01
3-9062-02
3-9062-03
3-9062-04
3-9062-05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize
(mm)
Capacity Weight
(kg)
Trusco code

901,714 IDR

500 Pieces Per Package

1 Pack(s) 12 Day(s) 60 x 5052.5116-5315

835,556 IDR

300 Pieces Per Package

1 Pack(s) 12 Day(s) 70 x 60103116-5316

675,385 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 60 x 100202116-5317

1,087,286 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 80 x 95303116-5318

675,385 IDR

50 Pieces Per Package

1 Pack(s) 12 Day(s) 80 x 120502.5116-5319

Loading...

  1. 1

Tech Support