(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eraser with Chalk

Part Number

Configured Part Number is shown.

CEL

Part Number
CEL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

116,923 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Yellow Detailed Type Large Vertical(mm) 125
Horizontal(mm) 58 Thickness(mm) 40 Trusco Code 102-8459
Material Plastic, cloth, sponge Mass 80

Please check the type/dimensions/specifications of the part CEL in the Eraser with Chalk series.

Tech Support