(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rebar Marker【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

AR-056

Part Number
AR-056
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

106,000 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Marker Color Red Overall Length(mm) 50
Outer Diameter(mm) 19 Horizontal(mm) 20 Internal Diameter(mm) 15
Vertical(mm) 75 Trusco Code 489-7595 Material Vinyl chloride
Mass(g) 80

Please check the type/dimensions/specifications of the part AR-056 in the Rebar Marker series.

Tech Support