(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Weather Type Blackboard for Construction Photography

Part Number

Configured Part Number is shown.

00149

Part Number
00149
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,201,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Vertical(mm) 450 Horizontal(mm) 600 Material Water resistant veneer
Trusco code 421-4633 Weight(g) 800

Please check the type/dimensions/specifications of the part 00149 in the All Weather Type Blackboard for Construction Photography series.

Tech Support