(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cordless Gas Soldering Iron "Kotelyzer Mini" (lead-free solder compliant)

Part Number

Configured Part Number is shown.

071

Part Number
071
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,472,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Maximum Temperature (°C) Approx. 450 (soldering iron) / Approx. 430 (hot blow) / Approx. 1300 (torch) Total Length(mm) 165 Supplied Iron Tip 71-01-01
Continuous Use Time(Minutes) 20 Gas Filling Amount(ml) 6 Material Copper, stainless, aluminum
Trusco Code 823-0671 Mass(g) 53

Tech Support