(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Station Type Automatic Desolder Pump, Replacement Nozzle

Part Number

Configured Part Number is shown.

TP-100N-S5

 
Part Number
TP-100N-S5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

618,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall Length(mm) 97.5 Nozzle I.D.(mm) 1.5 Trusco Code 398-5709
Mass(g) 17

Please check the type/dimensions/specifications of the part TP-100N-S5 in the Station Type Automatic Desolder Pump, Replacement Nozzle series.

Tech Support