(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement for TP series for TP-200AS

Part Number

Configured Part Number is shown.

TP-20GAS

 
Part Number
TP-20GAS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,504,615 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Details Type Sucker unit Width(mm) 220 Depth(mm) 150
Overall Length(mm) 120 Trusco Code 112-6830 Mass(g) 300
Compatible model TP-200AS

Please check the type/dimensions/specifications of the part TP-20GAS in the Replacement for TP series for TP-200AS series.

Tech Support