(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Desolder Pump, Anti-static model

Part Number

Configured Part Number is shown.

TP-100AS

 
Part Number
TP-100AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,596,923 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Temperature Setting(°C) 250 to 450 Width(mm) 225 Depth(mm) 40
Height(mm) 170 Length(m) 1.5 Power Consumption(W) 65
Trusco Code 468-7434 Mass(g) 470 Power supply (V) AC100
Specifications, standard equipment nozzle TP-100N-10

Please check the type/dimensions/specifications of the part TP-100AS in the Automatic Desolder Pump, Anti-static model series.

Tech Support