(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Station Type Desolder Pump "FR410-81", Replacement Nozzle

Part Number

Configured Part Number is shown.

Part Number
N61-02
N61-03
N61-04
N61-05
N61-06
N61-08
N61-09
N61-10
N61-11
N61-13
N61-14
N61-15
N61-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (Inner Diameter x Outer Diameter)
(mm)
Trusco code

409,077 IDR

1 Piece(s) 12 Day(s) 0.8 x 1.5818-4547

409,077 IDR

1 Piece(s) 12 Day(s) 1.0 x 1.6818-4548

366,000 IDR

1 Piece(s) 12 Day(s) 0.8 x 1.8818-4549

366,000 IDR

1 Piece(s) 12 Day(s) 1.0 x 2.0818-4550

366,000 IDR

1 Piece(s) 12 Day(s) 1.3 x 2.3818-4551

366,000 IDR

1 Piece(s) 12 Day(s) 1.0 x 2.5818-4553

366,000 IDR

1 Piece(s) 12 Day(s) 1.3 x 3.0818-4554

366,000 IDR

1 Piece(s) 1 Day(s) 1.6 x 3.0818-4555

409,077 IDR

1 Piece(s) 12 Day(s) 0.8 x 2.1818-4556

409,077 IDR

1 Piece(s) 12 Day(s) 1.3 x 2.6818-4558

409,077 IDR

1 Piece(s) 12 Day(s) 1.6 x 3.0818-4559

538,308 IDR

1 Piece(s) 12 Day(s) 3.0 x 4.8818-4560

538,308 IDR

1 Piece(s) 12 Day(s) 4.0 x 5.8818-4561

Loading...

  1. 1

Basic Information

Applicable sucker FR-301, FR-410 Weight(g) 15

Tech Support