(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Station Type Desolder Pump "FR400-81", Replacement Nozzle

Part Number

Configured Part Number is shown.

Part Number
N60-01
N60-02
N60-03
N60-04
N60-05
N60-06
N60-07
N60-08
N60-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (Inner Diameter x Outer Diameter)
(mm)
Trusco code

473,693 IDR

1 Piece(s) 12 Day(s) 0.8 x 2.5818-5439

473,693 IDR

1 Piece(s) 12 Day(s) 1.0 x 2.7818-5440

473,693 IDR

1 Piece(s) 12 Day(s) 1.3 x 3.2818-5441

473,693 IDR

1 Piece(s) 12 Day(s) 1.6 x 3.5818-5442

473,693 IDR

1 Piece(s) 12 Day(s) 2.0 x 4.9818-5443

473,693 IDR

1 Piece(s) 12 Day(s) 2.6 x 6.6818-5444

473,693 IDR

1 Piece(s) 12 Day(s) 3.0 x 7.0818-5445

538,308 IDR

1 Piece(s) 12 Day(s) 4.2 x 6.7818-5446

538,308 IDR

1 Piece(s) 12 Day(s) 6.2 x 8.7818-5447

Loading...

  1. 1

Basic Information

Weight(g) 5.7

Tech Support